<<
- 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 66 67 68 69 70 71 72 73 74 75 76 77 78 79 80 81 82 83 84 85 86 87 88 89 90 91 92 93 94 95 96 97 98 99
/ 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 66 67 68 69 70 71 72 73 74 75
0004f2
003_te01delta
004f
01feb2017
01mm
0264en
04f2
092ghz
0_a
0ghz 1 2
0h
0mm
0mm±
0° 1 2
0ω
1000pf
1000μs
100mhz 1 2
100mω
10mhz 1 2
10mm 1 2 3
10μ
10μm
10”
11012–
11014–
116048g
11900a
11900b
11901a
11901b
11901c
11901d 1 2
11903a
11903b
11903c
11903d
11ω
11”
120g
125°
12pf
12μm
12”
130mm
13”
140g
14ω
14”
15μs
16048a
16048g
16451b 1 2 3 4 5 6 7 8 9 10 11 12 13 14
16452a 1 2 3 4 5 6 7 8 9 10 11 12 13 14
16452a’s
16453a 1 2 3 4 5 6 7 8
16453a_load_state1
16453a_load_state2
16453a_open_state
16453a_pressureadjustnut
16453a_short_state
16453a’s
16454a 1 2 3 4 5 6 7 8 9 10 11 12
16454a_mut_dimensions 1 2
1650°
1654a_impedance_trace_data_type_equation 1 2
16”
17pf
17”
18ω
18”
19”
1a
1e10
1e8
1g2t
1ghz
1khz
1m 1 2 3 4
1mhz 1 2 3
1mm 1 2
1mω
1nh
1pf 1 2
1set
1st 1 2
1μs
1–
200mhz
200° 1 2
2023edition 1 2
20e
20ghz 1 2
20mm
20nh
20ω
20”
21”
22”
23”
250μs
2589en
25”
27a
27b
27”
2916j
29”
2m 1 2
2mm 1 2
2nd 1 2 3
2pf
2pf±
2set
2t
2thk
2μm
2πf
2”
>>